1.1.3.1.5 DRV_GENERICCODEC_I2S_DRIVER_MODULE_INDEX_IDXx Macro
Specifies the instance number of the I2S interface.
Description
Generic Codec I2S instance number
Specifies the instance number of the I2S interface being used by the MCU to send and receive audio data to and from the Generic Codec.
C
#define DRV_GENERICCODEC_I2S_DRIVER_MODULE_INDEX_IDXx