1.1.3.1.4 DRV_GENERICCODEC_I2C_DRIVER_MODULE_INDEX_IDXx Macro
Specifies the instance number of the I2C interface.
Description
Generic Codec I2C instance number
Specifies the instance number of the I2C interface being used by the MCU to send commands and receive status to and from the Generic Codec.
C
#define DRV_GENERICCODEC_I2C_DRIVER_MODULE_INDEX_IDXx