1.1.3.1.7 DRV_GENERICCODEC_VOLUME Macro
Specifies the initial volume level.
Description
Generic Codec Volume
Sets the initial volume level, in the range 0-255.
Remarks
The value is mapped to an internal Generic Codec volume level in the range 0-192 using a logarithmic table so the input scale appears linear (128 is half volume).
C
#define DRV_GENERICCODEC_VOLUME