1.1.3.1.1 DRV_GENERICCODEC_AUDIO_DATA_FORMAT_MACRO Macro
Specifies the audio data format for the codec.
Description
Generic Codec Audio Data Format
Sets up the length of each sample plus the format (I2S or left-justified) for the audio.
Valid choices are: "DATA_16_BIT_LEFT_JUSTIFIED", 16-bit Left Justified "DATA_16_BIT_I2S", 16-bit I2S"
"DATA_32_BIT_LEFT_JUSTIFIED", 32-bit Left Justified "DATA_32_BIT_I2S", 32-bit I2S"
C
#define DRV_GENERICCODEC_AUDIO_DATA_FORMAT_MACRO