1.1.3.1.6 DRV_GENERICCODEC_INSTANCES_NUMBER Macro
Sets up the maximum number of hardware instances that can be supported
Description
Generic Codec driver objects configuration
Sets up the maximum number of hardware instances that can be supported. It is recommended that this number be set exactly equal to the number of Generic Codec modules that are needed by an application, namely one.
C
#define DRV_GENERICCODEC_INSTANCES_NUMBER