Jump to main content
IGLOO 2 Device Errata
IGLOO 2 Device Errata
  1. Home
  2. 2 Errata Descriptions and Solutions
  3. 2.8 Updating eNVM from the FPGA Fabric Requires Changes in the FREQRNG Register
Previous | Next

  • Introduction
  • 1 Errata for IGLOO 2 Devices
  • 2 Errata Descriptions and Solutions
    • 2.1 VPP Must Be Set to 2.5V When Programming or Writing the eNVM at Industrial Temperature Range
    • 2.2 Overvoltage Support on MSIOs During Flash*Freeze Mode
    • 2.3 Verification of the FPGA Fabric at Junction Temperatures Higher than 50°C Erroneously Indicates a Failure
    • 2.4 DDR_OUT and I/O-Reg Functional Errata due to a Software Bug
    • 2.5 Dedicated Differential I/O Driving the Reference Clock of the CCC May Cause a Functional Failure Due to a Software Bug
    • 2.6 Power-Up Digest is Not Supported
    • 2.7 Programming of the eNVM Must Only Occur as Part of a Bitstream Containing the FPGA Fabric
    • 2.8 Updating eNVM from the FPGA Fabric Requires Changes in the FREQRNG Register
    • 2.9 SYSCTRL_RESET_STATUS Macro is Not Supported
    • 2.10 Zeroization is Not Supported
    • 2.11 The System Controller RC Oscillator Runs at 25 MHz After a Programming Recovery Operation
    • 2.12 ECC Point-Multiplication Service and ECC Point-Addition System Service are Not Supported
    • 2.13 Programming the FPGA Fabric Can Occur Only at Room Temperature
    • 2.14 Programming the eNVM Blocks Needs to Occur Independent of the Fabric
    • 2.15 PCIe Hot Reset Support Requires a Soft Reset Solution
    • 2.16 eNVM1 Becomes Inaccessible to FPGA Fabric Master After Executing SRAM-PUF Services
    • 2.17 After Successful Completion of 2-step IAP, User Design/Logic Cannot Access the Fabric SRAM (LSRAM and uSRAM) Blocks
    • 2.18 SRAM-PUF System Services may Take Two to Three Seconds to Complete
    • 2.19 The I/Os State during Programming is Changed from Z to Weak Pull-Up
    • 2.20 For S (Security) Grade Devices, User Must Not Enable Write Protection for Protected 4 K Regions, Also Known as Special Sectors in the eNVM
    • 2.21 Users Must Not Set Page Lock in eNVM0 for the 060 Device and eNVM1 for 090/150 Devices
  • 3 Usage Guidelines for IGLOO 2 Devices
  • 4 Revision History
  • Microchip Information

2.8 Updating eNVM from the FPGA Fabric Requires Changes in the FREQRNG Register

When updating the eNVM from the FPGA fabric, the NV_FREQRNG register must be changed from

0x07(default) to 0x0F. eNVM reads are not affected.

Note: Refer to the AC429, page no 26, Section 4: Appendix 2: eNVM and eSRAM Write/Read Operations.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.

About

Company
Careers
Contact Us
Media Center
Investor Relations
Corporate Responsibility

Support

Microchip Forums
AVR Freaks
Design Help
Technical Support
Export Control Data
PCNs

Quick Links

microchipDIRECT.com
Microchip University
myMicrochip
Blogs
Reference Designs
Parametric Search
Microchip Logo

Microchip Technology Inc.

2355 West Chandler Blvd.

Chandler, Arizona, USA

Microchip Facebook
Microchip LinkedIn
Microchip Twitter
Microchip Instagram
Microchip Weibo

© Copyright 1998-2024 Microchip Technology Inc. All rights reserved. Shanghai ICP Recordal No.09049794

Terms Of Use
Privacy Notice
Legal
Your Privacy Choices California Consumer Privacy Act (CCPA) Opt-Out Icon