2.19 The I/Os State during Programming is Changed from Z to Weak Pull-Up
The state of the I/O during programming is changed from Z to weak pull-up in the latest Die revisions. Affected Die revisions (marked with "X" in the Summary of IGLOO 2 Device Errata table) have I/Os that are tristated during programming.