2.7 Programming of the eNVM Must Only Occur as Part of a Bitstream Containing the FPGA Fabric
The Bitstream Configuration dialog box in the Libero SoC allows the user to program the eNVM and the FPGA fabric separately. However, if Libero v11.1 SP2 or an older version is used, program the eNVM along with the FPGA fabric for the M2GL005, M2GL010, M2GL025, and M2GL050 devices. The fabric can be programmed separately, if needed.
Solution:
The Errata is fixed in the Libero SoC 11.1 SP3. Migrate the design to Libero SoC 11.1 SP3 or to a newer version, and re-run Compile and Layout.