2.3 Verification of the FPGA Fabric at Junction Temperatures Higher than 50°C Erroneously Indicates a Failure
Standalone verification (STAPL VERIFY action) must be run at temperatures lower than 50 °C. If a VERIFY action is run at temperatures higher than 50 °C, a false verify failure may be reported. The Check Digest system services can be used to confirm design integrity at temperatures within the recommended operation conditions.