1.3.1 LVPECL Electrical Performance

Table 1-3. Electrical Performance, LVPECL
ParameterSymbolMin.Typ.Max.Units
Supply
Voltage (Note 1)VDD2.3752.52.625V
3.1353.33.465V
Current (No Load)IDD—5065mA
Frequency
Nominal FrequencyfNSee Table 6-4.MHz
Stability (Ordering Option, Note 2)—±25, ±50, ±100ppm
Outputs
Output Logic Levels –10/70°C, HighVOHVDD – 1.025—VDD – 0.880V
Output Logic Levels –10/70°C, LowVOLVDD – 1.810—VDD – 1.620V
Output Logic Levels –40/85°C, HighVOHVDD – 1.085—VDD – 0.880V
Output Logic Levels –40/85°C, LowVOLVDD – 1.830—VDD – 1.555V
Output Rise Time (Note 3)tR——1.0ns
Output Fall Time (Note 3)rF——1.0ns
Load—50Ω into VDD – 2.0V—
Duty Cycle (Note 4)—455055%
Jitter, 156.250 MHz (Note 5), 12 kHz–20 MHzфJ—47100fs
Jitter, 156.250 MHz (Note 5), 12 kHz–40 MHz—75150fs
Jitter, 156.250 MHz (Note 5), 10 kHz–1 MHz—2040fs
Jitter, 156.250 MHz (Note 5), 1 kHz–1 MHz—90180fs
Jitter, 156.250 MHz (Note 5), 1.875 kHz–20 MHz—4590fs
Period Jitter (Note 6), RMSфJ—1.3—ps
Period Jitter (Note 6), P/P—12—ps
Deterministic Jitter (Note 7)—0—ps
Start-Up TimetSU——10ms
Operating Temperature (Ordering Option)TOP–10/70 or –40/85°C
Package Size—5.0 × 7.0 × 1.8mm
Notes:
  1. The VC-708 power supply pin should be filtered, e.g., a 10 uf, 0.1 uf, 0.01 uf and 0.001 uf capacitors.
  2. Includes calibration tolerance, operating temperature, supply voltage variations, aging and IR reflow.
  3. Figure 1-1 defines these parameters.
  4. Duty Cycle is defined as the On Time/Period, see Figure 1-1.
  5. Measured using an Agilent E5052.
  6. Measured using a LeCroy Wavemaster 8600A, 90K samples, no filtering applied.
  7. Measured using a Wavecrest SIA3300C, 90K samples.
Figure 1-1. Electrical Performance, LVPECL