5.4.2 Atmel JTAGICE3 Target Connectors
The Atmel JTAGICE3 does not have an active probe. A 50-mil IDC cable is used to connect to the target application either directly, or through one of the adapters provided. For more information on the cabling and adapters, see section Assembling the JTAGICE3.