4.5.2 Transmitter Performance
The transmitter performance under nominal conditions are:
- VBAT = 3.3V
- VDDIO = 3.3V
- Temp: 25°C
- Measured after RF matching network.
Parameter | Description | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|
Frequency | — | 2,402 | — | 2,480 | MHz |
Output Power | GFSK 1Mbps – Basic Rate(1) | — | 1.8 | — | dBm |
π/4 DQPSK 2Mbps(1) | — | 1.8 | — | ||
8DPSK 3Mbps(1) | — | 1.8 | — | ||
BLE (GFSK) | — | 1.5 | — | ||
In-band Spurious Emission (BLE) | N + 2 (Image Frequency) | — | -32 | — | |
N + 3 (Adjacent to Image frequency) | — | -36 | — | ||
N - 2 | — | -52 | — | ||
N - 3 | — | -54 | — |
Note:
- The data is preliminary.