4.3 DC Characteristics

The following table provides the DC characteristics for the ATWILC3000-MR110xA module digital pads.

Table 4-3. DC Electrical Characteristics
VDDIO ConditionCharacteristicMin.Typ.Max.Unit
VDDIOLInput Low Voltage (VIL)-0.30—0.60V
Input High Voltage (VIH)VDDIO -0.60—VDDIO+0.30
Output Low Voltage (VOL)——0.45
Output High Voltage (VOH)VDDIO -0.50——
VDDIOMInput Low Voltage (VIL)-0.30—0.63
Input High Voltage (VIH)VDDIO -0.60—VDDIO+0.30
Output Low Voltage (VOL)——0.45
Output High Voltage (VOH)VDDIO -0.50——
VDDIOHInput Low Voltage (VIL)-0.30—0.65
Input High Voltage (VIH)VDDION -0.60—VDDIO+0.30 (up to 3.60)
Output Low Voltage (VOL)——0.45
Output High Voltage (VOH)VDDIO -0.50——
AllOutput Loading——20pF
Digital Input Load——6
VDDIOLPad Driver Strength1.72.4—mA
VDDIOMPad Driver Strength3.46.5—
VDDIOHPad Driver Strength10.613.5—