4.2 Recommended Operating Conditions

The following table provides the recommended operating conditions for the ATWILC3000-MR110xA module.

Table 4-2. ATWILC3000-MR110xA Module Recommended Operating Conditions
CharacteristicSymbolMin.Typ.Max.Units
I/O Supply Voltage Low RangeVDDIOL(2)1.621.802.00V
I/O Supply Voltage Mid RangeVDDIOM(2)2.002.503.00
I/O Supply Voltage High RangeVDDIOH(2)3.003.303.60
Battery Supply VoltageVBAT2.5(3)3.304.20
Operating Temperature—-40—85ºC
Note:
  1. The battery supply voltage is applied to the VBAT pin.
  2. The I/O supply voltage is applied to the VDDIO pin.
  3. The ATWILC3000-MR110xA module is functional across this range of voltages; however, optimal RF performance is ensured for VBAT in the range ≥ 3.0V VBAT ≤ 4.2V.