4.1 Absolute Maximum Ratings

The following table provides the absolute maximum ratings for the ATWILC3000-MR110xA module.

Table 4-1. ATWILC3000-MR110xA Module Absolute Maximum Ratings
CharacteristicSymbolMin.Max.Unit
I/O Supply VoltageVDDIO-0.35.0V
Battery Supply VoltageVBAT-0.35.0
Digital Input VoltageVIN(1)-0.3VDDIO
ESDVESD(2)—±4 kV
Storage TemperatureTA-65150ºC
Junction Temperature——125
RF input power max.——10dBm
  1. VIN corresponds to all the digital pins.
  2. Horizontal Coupling Plane (HCP) and Vertical Coupling Plane (VCP) discharge methods are used.
CAUTION: Stresses beyond those listed under Absolute Maximum Ratings cause permanent damage to the device. This is a stress rating only. The functional operation of the device at those or any other conditions above those indicated in the operation listings of this specification is not implied. Exposure to maximum rating conditions for extended periods affects the device reliability.