14.5.3 Clocks
The PM bus clock (CLK_PM_APB) can be enabled or disabled in the Main Clock (MCLK), and the default state of CLK_PM_APB can be found in the Peripheral Clock Masking section of the MCLK - Main Clock chapter.
The PM bus clock (CLK_PM_APB) can be enabled or disabled in the Main Clock (MCLK), and the default state of CLK_PM_APB can be found in the Peripheral Clock Masking section of the MCLK - Main Clock chapter.
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.