This register must be written with 16-bit accesses only.
Prior to any read access, this register requires
continuous read resynchronization to be enabled by writing the COUNT Read
Resynchronization Enable bit in the Control A register (CTRLA.COUNTSYNC) to
‘1’ in order to read valid counter values.
Name:
COUNT
Offset:
0x18
Reset:
0x0000
Property:
PAC Write-Protection, Write-Synchronized
Bit
15
14
13
12
11
10
9
8
COUNT[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
COUNT[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – COUNT[15:0] Counter Value
This bit field controls the value of the RTC counter.
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.