17.5.6 Events

Table 17-2. Generated Events
Generator NameDescriptionEvent TypeGenerating Clock DomainLength of Event
PeripheralEvent
PACACCERRAccess ErrorLevelCLK_PAC_APBAs long as a interrupt flag is set

An Event is generated when one of the interrupt flag register bits is set. Writing a ‘1’ to an Event Output bit in the Event Control Register (EVCTRL.ERREO) enables the corresponding output event. Writing a ‘0’ to this bit disables the corresponding output event.