4.1 Cortex M0+ Processor

The PIC32CM1216PL10 implements the Arm Cortex-M0+ processor, based on the ARMv6 Architecture and Thumb®-2 ISA. The Cortex M0+ is fully instruction set compatible with its predecessor, the Cortex-M0 core, and upward compatible with the Cortex-M3 and M4 cores. The implemented Arm Cortex-M0+ is revision r0p1. For more information refer to www.arm.com.