The processor provides debug through registers in the SCS. Refer to the Cortex-M0+ Technical Reference Manual for details (www.arm.com).
Nested Vectored Interrupt Controller (NVIC)
External interrupt signals connect to the NVIC, which prioritizes the interrupts. Software can set the priority of each interrupt. The NVIC and the Cortex-M0+ processor core are closely coupled, providing low-latency interrupt handling and efficient processing of late-arriving interrupts. Refer to NVIC – Nested
Vectored Interrupt Controller and Cortex-M0+ Technical Reference Manual for details (www.arm.com).
System Timer (SysTick)
The System Timer is a 24-bit timer clocked by CLK_CPU that extends the functionality of both the processor and the NVIC. Refer to Cortex-M0+ Technical Reference Manual for details (www.arm.com). When the SysTick Overflow Interrupt is enabled, the RAM Back Bias Control must be disabled (PM->STDBYCFG.bit.BBIASHS = 0) before entering Standby sleep mode.
System Control Block (SCB)
The System Control Block provides system implementation information and system control. This includes configuration, control, and reporting of system exceptions. Refer to Cortex-M0+ Devices Generic User Guide for details (www.arm.com).
Micro Trace Buffer (MTB)
The CoreSight MTB-M0+ (MTB) provides a simple execution trace capability to the Cortex-M0+ processor. Refer to the section Micro Trace Buffer and the CoreSight MTB-M0+ Technical Reference Manual for details (www.arm.com).
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.