28.4.1 Initialization
The SERCOM must be configured to the desired mode by writing the Operating Mode bit field in the Control A register (CTRLA.MODE). Refer to each SERCOM mode for detailed initialization information.
The SERCOM must be configured to the desired mode by writing the Operating Mode bit field in the Control A register (CTRLA.MODE). Refer to each SERCOM mode for detailed initialization information.
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.