37.8 Internal Voltage Reference Specifications

Table 37-12. Internal Voltage Reference Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
VR_1IREFInternal voltage reference accuracy-4—4%ADC.CTRLC.REFSEL = 1V024
VR_3-4—4%ADC.CTRLC.REFSEL = 2V048
VR_5-4—4%ADC.CTRLC.REFSEL = 4V096
VR_7-4—4%ADC.CTRLC.REFSEL = 2V500
VR_9IREFVDDVREF, VDD range2.7—5.5VADC.CTRLC.REFSEL = 1V024
VR_112.7—5.5VADC.CTRLC.REFSEL = 2V048
VR_134.55—5.5VADC.CTRLC.REFSEL = 4V096
VR_152.95—5.5VADC.CTRLC.REFSEL = 2V500
VR_20IREFEXEXTVREF0 pin voltage1.8—VDDVVDD < 2.7V
VR_221.024—VDDVVDD ≥ 2.7V
VR_25IREFDDelay for changing voltage reference—2.0—µA—
VR_30IREFSTInternal VREF start-up time—10—µsVDD = 3.0V