37.18 NVM Block (Flash, Data Flash and NVM Configuration Rows) Electrical Specifications

Table 37-30. Flash NVM Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
NVM_1FRETENFlash data retention20——YrsUnder all conditions less than the absolute maximum rating specifications
NVM_3EPCell endurance (Flash erase and write operation)1k——Cycles
NVM_4(1)High endurance Flash (Flash erase and write operation)10k——
NVM_7(2)TFPWProgram cycle time Word write——150µsVDD = 1.8V or VDD(min) whichever is greater
NVM_9(2)TCEChip erase——11ms
NVM_11(2)TFEBPage erase——11ms
NVM_13IDDPROGSupply current during programming——10mAVDD = 3.0V
NVM_15IDDERASESupply current during NVM erase——7mAVDD = 3.0V
Note:
  1. The high endurance Flash applies to the memory locations from 0x0C01FC00 to 0x0C01FFFF.
  2. Times are with the OSCHF enabled.