35.6.3 Clocks
The PTC bus clock (CLK_PTC_APB) can be enabled and disabled in the Power Manager, and the default state of CLK_PTC_APB can be found in the Peripheral Clock Masking section in the MCLK – Main Clock chapter.
The PTC bus clock (CLK_PTC_APB) can be enabled and disabled in the Power Manager, and the default state of CLK_PTC_APB can be found in the Peripheral Clock Masking section in the MCLK – Main Clock chapter.
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.