28.5.4 DMA
The DMA request lines are connected to the DMA Controller (DMAC). The DMAC must be configured before using the SERCOM’s DMA requests. Refer to the DMAC – Direct Memory Access Controller chapter for details.
The DMA request lines are connected to the DMA Controller (DMAC). The DMAC must be configured before using the SERCOM’s DMA requests. Refer to the DMAC – Direct Memory Access Controller chapter for details.
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.