8-bit, 16-bit or 32-bit TC
operation, where 32-bit operation requires combining two TC instances
2
compare/capture channels (CC) with:
Double buffered timer period
setting
Double buffered compare
channel
Waveform generation
Frequency generation
Single-slope pulse-width modulation
Input capture
Event or I/O pin edge
capture
Frequency capture
Pulse-width capture
Timestamp capture
Minimum and maximum capture
One input event
Interrupts/output events on:
Counter overflow/underflow
Compare match or capture
Internal prescaler
DMA support
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.