11.5.3 Clocks
A generic clock (GCLK_MAIN) is required to clock the MCLK. This clock must be configured in the generic clock controller before using the MCLK. Refer to the GCLK – Generic Clock Controller chapter for details.
A generic clock (GCLK_MAIN) is required to clock the MCLK. This clock must be configured in the generic clock controller before using the MCLK. Refer to the GCLK – Generic Clock Controller chapter for details.
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.