3.2.2 Voltage Regulator
The PIC32CM1216PL10 voltage regulators ensure correct supply voltage to the CPU, digital peripherals, internal oscillators, and other digital logic. They have the following modes:
- Normal mode: The CPU and peripherals are running
- Low Power (LP) mode: This mode is used when the device is in Standby sleep mode