4.16.5 PLCA Notifications
The LAN8670/1/2 has the ability to detect the following PLCA error conditions and assert interrupts, if enabled. For details, please refer to the Physical Layer Collision Avoidance (PLCA) Diagnostics section.
Notification | Register.Bit | Description |
---|---|---|
PLCA Status | STS1.PSTC | PLCA Status Changed |
Receive in TO |
STS1.RXINTO | Packet received in assigned transmit opportunity |
Unexpected Beacon |
STS1.UNEXPB | A Beacon was received from another device on the bus |
Beacon before TO |
STS1.BCNBFTO | A Beacon was received before the local transmit opportunity occurred |
Maximum TO | PRSSTS.MAXID | Number of transmit opportunities in the last PLCA cycle |
TO Counter | TOCNTH/TOCNTL | Number of assigned transmit opportunities that have occurred |
Beacon Counter | BCNCNTH/BCNCNTL | Number of received Beacons (PLCA cycles) |