5.4.12 BEACON Count (High)
Name: | BCNCNTH |
Address: | 0x0026 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BCNCNT[31:24] | |||||||||
Access | RC | RC | RC | RC | RC | RC | RC | RC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BCNCNT[23:16] | |||||||||
Access | RC | RC | RC | RC | RC | RC | RC | RC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:0 – BCNCNT[31:16] Beacon Count
Note: When this
register is read, the contents of the 32-bit beacon counter will be latched into the
high and low counter register pair. The high counter register will be updated prior
to be driven to the station management entity host controller.
Note: The 32-bit beacon counter will be
reset when the contents are latched into the high and low counter register
pair.