5.3.2 10BASE-T1S PCS Status
| Name: | T1SPCSSTS |
| Address: | 0x08F4 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FAULT | |||||||||
| Access | RC | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – FAULT PCS Fault Indication
This bit will be set when the PCS has detected a fault condition on the receive or
transmit path.
Note: This bit always reads ‘0’ as there are no
detectable PCS faults.
| Value | Description |
|---|---|
0 |
No PCS fault detected |
1 |
PCS fault condition detected |