7.7.2 RMII Clock Source - 50 MHz Oscillator
In RMII mode, a 50 MHz single-ended clock oscillator input with a nominal 1.8-3.3V clock signal must be driven onto REFCLKIN. This clock must meet the requirements in the following table.
| Parameter | Min | Typ | Max | Units | Notes |
|---|---|---|---|---|---|
| REFCLKIN frequency | 50 | MHz | |||
| REFCLKIN Frequency Stability | ±100 | ppm | Including aging | ||
| REFCLKIN Duty Cycle | 45 | 55 | % | ||
| REFCLKIN Jitter | 840 | ps | peak-to-peak (not RMS) |
Note: On the LAN8670, XTO should be left
unconnected and REFCLKIN (XTI) driven with a nominal 1.8-3.3V clock signal.