4.7 Clock Manager

The Clock Manager generates the internal clocks from an external reference source. When using MII or SC-MII, the external source is applied to XTI/XTO. For RMII, the external source is applied to REFCLKIN.
Note: The pin XTI/REFCLKIN is used all configurations.