4.1 Absolute Maximum Ratings

The following table provides the absolute maximum ratings for the ATWINC3400-MR210xA module.

Table 4-1. ATWINC3400-MR210xA Module Absolute Maximum Ratings
SymbolParameterMin.Max.Unit
VDDIOI/O supply voltage-0.35.0V
VBATBattery supply voltage-0.35.0
VINDigital input voltage-0.3VDDIO
VAINAnalog input voltage-0.31.5
VESDHBMElectrostatic discharge Human Body Model (HBM)-1000, -2000 (see notes below)+1000, +2000 (see notes below)
TAStorage temperature-65150ºC
Junction temperature125
RF input power23dBm
  1. VIN corresponds to all the digital pins.
  2. For VESDHBM, each pin is classified as Class 1, Class 2 or both:
    1. The Class 1 pins include all the pins (both analog and digital).
    2. The Class 2 pins include all digital pins only.
    3. VESDHBM is ±1 kV for Class 1 pins. VESDHBM is ± 2 kV for Class 2 pins.
CAUTION: Stresses beyond those listed under Absolute Maximum Ratings cause permanent damage to the device. This is a stress rating only. The functional operation of the device at those or any other conditions above those indicated in the operation listings of this specification is not implied. Exposure to maximum rating conditions for extended periods affects the device reliability.