4.2 Recommended Operating Conditions
The following table provides the recommended operating conditions for the ATWINC3400-MR210xA module.
Symbol | Parameter | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|
VDDIO | I/O supply voltage (1) | 2.7 | 3.3 | 3.6 | V |
VBAT | Battery supply voltage(2)(3) | 3.0 | 3.3 | 4.2 | V |
— | Operating temperature | -40 | — | 85 | ºC |
Note:
- I/O supply voltage is applied to the VDDIO pin.
- Battery supply voltage is applied to the VBAT pin.
- The ATWINC3400-MR210xA module is functional across this range of voltages; however, optimal RF performance is ensured for VBAT of 3.3V.