4.4.1 Receiver Performance

The receiver performance is tested under the following conditions:
  • VBAT = 3.3V
  • VDDIO = 3.3V
  • Temp = 25 °C
  • Measured after RF matching network
The following table provides the receiver performance characteristics for the ATWINC3400-MR210xA module.
Table 4-4. IEEE 802.11 Receiver Performance Characteristics
ParameterDescriptionMin.Typ.Max.Unit
Frequency—2,412—2,484MHz
Sensitivity 802.11b1 Mbps DSSS—–95.0—dBm
2 Mbps DSSS—–94.0—
5.5 Mbps DSSS—–90.0—
11 Mbps DSSS—–86.0—
Sensitivity 802.11g6 Mbps OFDM—–90.0—dBm
9 Mbps OFDM—–89.0—
12 Mbps OFDM—–87.0—
18 Mbps OFDM—–85.0—
24 Mbps OFDM—–82.0—
36 Mbps OFDM—–79.0—
48 Mbps OFDM—–75.0—
54 Mbps OFDM—–73.0—
Sensitivity 802.11n

(BW = 20 MHz, 800 ns GI)

MCS 0—–89.0—dBm
MCS 1—–87.0—
MCS 2—–84.0—
MCS 3—–82.0—
MCS 4—–78.0—
MCS 5—–75.0—
MCS 6—–73.0—
MCS 7—–71.0—
Maximum receive signal level1–11 Mbps DSSS—0—dBm
6–54 Mbps OFDM—0—
MCS 0–7 (800 ns GI)—0—
Adjacent channel rejection1 Mbps DSSS (30 MHz offset)—50—dB
11 Mbps DSSS (25 MHz offset)—43—
6 Mbps OFDM (25 MHz offset)—40—
54 Mbps OFDM (25 MHz offset)—25—
MCS 0–20 MHz BW (25 MHz offset)—40—
MCS 7–20 MHz BW (25 MHz offset)—20—