4.5.1 Receiver Performance

The receiver performance is tested under the following conditions:
  • VBAT = 3.3V
  • VDDIO = 3.3V
  • Temp: 25 °C
  • Measured after RF matching network
The following table provides the Bluetooth receiver performance characteristics for the ATWINC3400-MR210xA module.
Table 4-6. Bluetooth Receiver Performance Characteristics
ParameterDescriptionMin.Typ.Max.Unit
Frequency—2,402—2,480MHz

Sensitivity (ideal Tx)

Bluetooth Low Energy (GFSK)—–92.5—dBm
Maximum receive signal levelBluetooth Low Energy (GFSK)—–2—
Interference performance (Bluetooth Low Energy)Co-channel—9—dB
adjacent + 1 MHz—–4—
adjacent - 1 MHz—–2—
adjacent + 2 MHz (image frequency)—–24—
adjacent - 2 MHz—–25—
adjacent + 3 MHz (adjacent to image)—–27—
adjacent - 3 MHz—–27—
adjacent + 4 MHz—–28—
adjacent - 4 MHz—–27—
adjacent + 5 MHz—–27—
adjacent - 5 MHz—–27—