5.4 Libero SoC Compile Report
(Ask a Question)Libero SoC Design Suite offers high productivity with its comprehensive, easy-to-learn, easy-to-adopt development tools for designing with both the device families. The compile report contains fabric resource utilization and the total number of resources available. This report provides the number of 4LUTs, DFFs, μSRAMs, LSRAMs, math blocks, I/O, DLLs, PLLs, transceivers, and globals used in a design. It also contains the additional 4LUTs and DFFs required for RAMs and MACC interface logic.
For a sample compile report on MPF300, see the following figure.
For a sample compile report on MPFS250, see the following figure.
For a sample compile report on RTPF500, see the following figure.
To be updated.
To be updated.