5.2.1 Read-Address and Read-Data Pipeline Register Control Signals

The following table lists the functionality of the control signals on the R_ADDR and R_DATA registers.

Table 5-11. Truth Table for A_DOUT and B_DOUT Registers
A_AL_N/

B_AL_N

A_AD_N/

B_AD_N

A_BYPASS/B_BYPASSA_CLK/

B_CLK

A_EN/

B_EN

A_SL_N/

B_SL_N

A_SD/

B_SD

DQn+1
0ADnXXXXXX!ADn
1X0Not risingXXXXQn
1X0↑0XXXQn
1X0↑10SDXSD
1X0↑11XDD
1X1XXXXDD