7.10.1 Starting of Voltage Regulators

The characteristics of power-up voltage regulators are as follows:

  • On power-up, the internal regulator starts in MLDO mode.
  • After MLDO boots up, the CLDO gets initialized.
  • Start the code execution.
  • The RF system is maintained in Sleep mode during the power-up time.