38.4.2 Power Management

The AC continues to operate in any Sleep mode (Idle, Standby Sleep) where the selected source clock is running. The AC’s interrupts can be used to wake up the device from the sleep modes. Events connected to the event system can trigger other operations in the system without exiting the Standby Sleep mode.