17.3.2.3 Primary Oscillator (POSC)

A 16 MHz ±20 ppm crystal/resonator oscillator or external clock is the primary oscillator for the 2.4 GHz RF transceiver. This is the input clock source for the system PLL, providing up to a 64 MHz clock.