40.5.2 Power Management
This peripheral can continue to operate in any sleep mode (Idle, Standby Sleep) where its source clock is running. The interrupts can wake up the device from sleep modes. Events connected to the event system can trigger other operations in the system without exiting sleep modes.