40.5.1 I/O Lines
To use the I/O lines of this peripheral, the I/O pins must be configured using the I/O Pin Controller (PORT). See Port Register Summary from Related Links.
To use the I/O lines of this peripheral, the I/O pins must be configured using the I/O Pin Controller (PORT). See Port Register Summary from Related Links.