15.21.2 NVMCON2 - Programming Control 2 Register
| Name: | NVMCON2 |
| Offset: | 0x10 |
| Reset: | 0x011F4000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ERS[3:0] | SLEEP | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 1 | ||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| WS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 1 | 1 | 1 | 1 | 1 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TEMP | CREAD1 | VREAD1 | RETRY[1:0] | ||||||
| Access | R | R/W | R/W | R/W | R/W | ||||
| Reset | 1 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bits 31:28 – ERS[3:0] Erase Retry State
The software uses these bits to track the software state of the erase retry procedure in the event of a system Reset (MCLR) or Brown-out Reset (BOR) event.
Bit 24 – SLEEP Power Down in Sleep Mode
| Value | Description |
|---|---|
| 1 | Configures Flash for power down when the system is in Sleep mode |
| 0 | Configures Flash for standby when the system is in Sleep mode |
Bits 20:16 – WS[4:0] Flash Access Wait State Control for VREAD1 = 1
- When VREAD1 =
1, WS[4:0] only affects the memory containing NVMADDR[31:0]. - The NVMKEY unlock sequence must be satisfied to modify this field.
| Value | Description |
|---|---|
| 11111 | 31 wait states (32 total system clocks) |
| 11110 | 30 wait states (31 total system clocks) |
| ... | |
| 00010 | 2 wait states (3 total system clocks) |
| 00001 | 1 wait state (2 total system clocks) |
| 00000 | 0 wait state (1 total system clock) |
Bit 14 – TEMP Operating Temperature Control bit
1’ for the PIC32CX-BZ3 device.Bit 13 – CREAD1 Compare Read of Logic 1 bit
Compare read 1 causes all bits in a Flash Word (including ECC if it exists) to be evaluated during the read. If all bits are 1, the lowest Word in the Flash Word evaluates to 0x0000_0001, all other Words are 0x0001_0000. If any bit is 0, the read evaluates to 0x0000_0000 for all Words in the Flash Word.
- When using erase retry in an ECC Flash system, use CREAD1 =
1. - To modify this field, satisfy the NVMKEY unlock sequence.
| Value | Description |
|---|---|
| 1 | Compare read enabled, only if VREAD1 = |
| 0 | Compare read disabled |
Bit 12 – VREAD1 Verify Read of logic 1 Control bit
- When VREAD1 =
1, Flash Wait state control is from WS[] for the memory containing NVMADDR[]. - Using erase retry and verify read procedure increases the life of the Flash memory.
- This field becomes modifiable only when NVMCON.WR ==
0and the NVMKEY unlock sequence is satisfied.
| Value | Description |
|---|---|
| 1 | Selects erase retry procedure with verify read |
| 0 | Selects single erase without verify read |
Bits 9:8 – RETRY[1:0] Erase Retry Control bit, only used when VREAD1 = 1
0.| Value | Description |
|---|---|
| 11 | Erase strength for fourth up to seventh retry cycle |
| 10 | Erase strength for third retry cycle |
| 01 | Erase strength for second retry cycle |
| 00 | Erase strength for first retry cycle |