15.20 Register Summary

See FC module in the Product Memory Mapping Overview from Related Links for the base address.

Note: All registers in this table have corresponding CLR, SET and INV registers at its virtual address, plus an offset of 0x4, 0x8 and 0xC, respectively. See CLR, SET and INV Registers from Related Links.
OffsetNameBit Pos.76543210
0x00NVMCON7:0    NVMOP[3:0]
15:8WRWRENWRERRLVDERR    
23:16        
31:24        

0x04

...

0x0F

Reserved         
0x10NVMCON27:0        
15:8 TEMPCREAD1VREAD1  RETRY[1:0]
23:16   WS[4:0]
31:24ERS[3:0]   SLEEP

0x14

...

0x1F

Reserved         
0x20NVMKEY7:0NVMKEY[7:0]
15:8NVMKEY[15:8]
23:16NVMKEY[23:16]
31:24NVMKEY[31:24]

0x24

...

0x2F

Reserved         
0x30NVMADDR7:0NVMADDR[7:0]
15:8NVMADDR[15:8]
23:16NVMADDR[23:16]
31:24NVMADDR[31:24]

0x34

...

0x3F

Reserved         
0x40NVMDATA07:0NVMDATA[7:0]
15:8NVMDATA[15:8]
23:16NVMDATA[23:16]
31:24NVMDATA[31:24]

0x44

...

0x4F

Reserved         
0x50NVMDATA17:0NVMDATA[7:0]
15:8NVMDATA[15:8]
23:16NVMDATA[23:16]
31:24NVMDATA[31:24]

0x54

...

0x5F

Reserved         
0x60NVMDATA27:0NVMDATA[7:0]
15:8NVMDATA[15:8]
23:16NVMDATA[23:16]
31:24NVMDATA[31:24]

0x64

...

0x6F

Reserved         
0x70NVMDATA37:0NVMDATA[7:0]
15:8NVMDATA[15:8]
23:16NVMDATA[23:16]
31:24NVMDATA[31:24]

0x74

...

0xBF

Reserved         
0xC0NVMSRCADDR7:0NVMSRCADDR[7:0]
15:8NVMSRCADDR[15:8]
23:16NVMSRCADDR[23:16]
31:24NVMSRCADDR[31:24]

0xC4

...

0xCF

Reserved         
0xD0NVMPWPLT7:0PWPLT[7:0]
15:8PWPLT[15:8]
23:16PWPLT[23:16]
31:24ULOCK       

0xD4

...

0xDF

Reserved         
0xE0NVMPWPGTE7:0PWPGTE[7:0]
15:8PWPGTE[15:8]
23:16PWPGTE[23:16]
31:24ULOCK       

0xE4

...

0xEF

Reserved         
0xF0NVMLBWP7:0LBWP[7:0]
15:8LBWP[15:8]
23:16LBWP[23:16]
31:24ULOCK