15.21.11 NVMPWPGTE – Flash Program Write Protect Greater Register

Name: NVMPWPGTE
Offset: 0xE0
Reset: 0x80FFFFFF
Property: -

Bit 3130292827262524 
 ULOCK        
Access R/C 
Reset 1 
Bit 2322212019181716 
 PWPGTE[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 PWPGTE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 PWPGTE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 31 – ULOCK NVMPWPGTE Register Unlock bit

Note:
  1. This field can only be modified when the NVMKEY unlock sequence is satisfied.
  2. This field can be cleared at the same time as writing to PWPGTE[23:0].
ValueDescription
1

NVMPWPGTE register is not locked and can be modified

0

NVMPWPGTE register is locked and cannot be modified

Bits 23:0 – PWPGTE[23:0] Flash Program Write Protect Address

Pages at Flash addresses greater than or equal to this value are write-protected.
Note:
  1. This field can only be modified when the NVMKEY unlock sequence is satisfied and ULOCK = 1.
  2. This is a byte address forced to align to page boundaries.