22.3.1 System Configuration Words
The device configuration words programmed in Boot Flash memory (NVR pages) get loaded on equivalent registers after the device Reset. The following table shows the mapping between the Boot Flash memory region and loading registers. Registers marked with (L) are loadable from Flash, and they can be controlled by software after the boot with the correct unlock sequence. After programming the configuration words, the user must Reset the device to ensure the configuration data is reloaded with the new programmed values.
| Device Configuration (Flash) | Physical Address in Flash | Reloaded Register |
|---|---|---|
| FBCFG0 | 0x0080_5F9C | BCFG0 (0x4400_0200) |
| FBCFG1/DEVCFG0 | 0x0080_5F98 | CFGCON0(L) (0x4400_0000) |
| FBCFG2/DEVCFG1 | 0x0080_5F94 | CFGCON1(L) (0x4400_0010) |
| FBCFG3/DEVCFG2 | 0x0080_5F90 | CFGCON2(L) (0x4400_0020) |
| FBCFG4/DEVCFG4 | 0x0080_5F8C | CFGCON4(L) (0x4400_0040) |
| FBCFG5/FUSERID | 0x0080_5F88 | USERID(L) (0x4400_00A0) |
Other than device configurations in the Boot Flash region, there are more system configuration registers. They are run-time programmable and do not have an associated Flash region.
- CFGPGQOSx (x = 1, 2) - These registers define the permission group settings for various bus hosts on the device bus matrix.
- CFGI2C - This register dictates I2C slew rate and delay control, SMBus enable.
- CFGPCLKGENx (x = 1, 2, 3, and 4) – These registers dictate the peripheral clock selection and enable the clock for the specific peripheral. See Clock and Reset Unit (CRU) from Related Links for more details.