This register configures the slew rate control bits associated with PortB.
Note: To configure the slew rate, the user must also configure the SRCON1B register associated with PortB. See Slew Rate Control Bit Settings table in the Slew Rate Control from Related Links.
Name:
SRCON0B
Offset:
0x1C0
Reset:
0x0
Property:
-
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
SR0x
SR0x
SR0x
SR0x
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
7
6
5
4
3
2
1
0
Access
Reset
Bits 10,11,12,13 – SR0x (x = 10, 11, 12, 13; x = 10 for bit10 mapped to PB10, … x = 13 for bit13 mapped to PB13) Slew Rate Control 0 for PortB
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.