37.5.3 Oversampling
A scan descriptor can program each measurement for any amount of oversampling from 0-127 additional samples. This accumulates all the samples into a 19-bit result. Do not perform division or averaging to prevent data loss and to enable non-power-of-two oversampling.